It looks like you are coming from United States, but the current site you have selected to visit is Sweden. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Aeration and Blower Rental

Blower and Aeration Solutions from a Single Source

Xylem Rental Solutions provides a range of water treatment rental services, including emergency aeration and blower solutions. Our TurboMAX blowers reduce energy consumption by up to 40% and support environmental compliance with seamless integration for effective treatment.

Emergency Aeration

When breakdown occurs in treatment processes, emergency aeration units provide a quick and reliable solution while repairs are completed.

Temporary Treatment for Plant Refurbishment/Replacement

When existing plants need to be replaced, rental units offer a stop-gap solution, enabling the continuation of effective treatment.

Energy Efficient Fleet

Our Blower fleet, TurboMAX, delivers ultimate energy efficiency for your wastewater aeration system, reducing daily energy consumption by up to 40%.

Environmental Compliance 

Easily meet environmental discharge regulations with our rental treatment units, ensuring compliance and quick resolution.

Why Choose Xylem Rental Solutions 

  • Quick Deployment: Pre-assembled, skid, or containerised systems ensure fast setup, with 24/7 nationwide support for rapid response

  • Expert Support: Customised systems backed by dedicated, trained service engineers for maximum efficiency.

  • Reliable Performance: As the OEM supplier of all our rental assets, our equipment is designed for optimal safety and reliability.

That’s what we call next-level rental!

 

;