It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Tillat modus for høy kontrast

IFAT 2024 - Featured Products

MOVE: Flygt Concertor® Pumps

Eliminate callouts and optimize your operations. Suitable for most pump stations in a wastewater collection system. Pre-engineered and pre-configured, you can simply hook it up and start operating. Experience the lowest cost of ownership with maximum reliability, performance, and flexibility.

MOVE: Lowara GHV with hydrovar® X

Water supply systems in municipal networks require reliable and energy efficient products that ensure the maximum reliability minimizing operating costs. Reach a new level of performance and sustainability with GHV booster sets plus hydrovar® X from Xylem.

MOVE: Lowara e-IXP: standardization marches innovation

e-IXP, single stage volute casing end suction, is the innovative Xylem Industrial Pump designed for industrial applications. The e-IXP pumps are the first ISO-certified pumps with remote monitoring device provided as standard, crafted to ensure reliable performance while reducing lifecycle costs.

TREAT: Wallace & Tiernan - The Rivo™ system

The Rivo™ system serves as a common analyser and control platform, seamlessly integrating a wide range of water treatment processes. Operators can remotely manage treatment systems across multiple facilities and break down siloed operations.

TREAT: Evoqua Phosphorus Management Solutions

Evoqua can help provide best options for phosphorus removal and recovery with our comprehensive product portfolio and experienced professionals. We provide solutions for new wastewater treatment plants, retrofits, upgrades, and sustainable nutrient recovery applications.

TREAT: Wedeco Spektron

The new DIN certified models now feature a compact design, enhanced energy efficiency, and simplified maintenance functions, ensuring sustainable and reliable disinfection with minimal operator attention.

TREAT: ATG UV Systems Wafer UV System

The Wafer product design offers the most compact UV system available in the market today, ideal for treating Drinking Water, Process Water, Aquaculture, and Industrial Processes requiring high volumes of disinfected water.

TREAT: ATG UV Systems VXM UV System

Medium pressure UV range designed for superior treatment of industrial water in applications requiring performance at low UV transmittance or requiring high doses.

TREAT: Pacific Ozone PC Series Portable Cart

The PC Series is a 36g/h portable ozone water cart that provides dissolved ozone wherever it is needed for diverse on-site applications. The PC Series is ideal for sanitizing surfaces in food and beverage and industrial applications.

TREAT: Sanitaire Taron™ Activated Sludge Filter

The innovative Sanitaire Taron™ Activated Sludge Filter is able to handle high solids content fed directly from a secondary activated sludge basin.  The Taron filter can relieve the hydraulic and suspended solids load on your secondary clarifiers within a small footprint.

MAINTAIN: PipeDiver®

Best-in-class solution to simplify and streamline pipeline inspections. Empowers utilities to make rehabilitation and management decisions on a pipe-by-pipe basis. PipeDiver® enables proactive management of assets, reducing the risk of dangerous failures and unplanned operational expenses.

MAINTAIN: SmartBall®

Free-swimming inspection tool used to detect leaks, gas pockets and map pipelines. Can be used in pressurized water / wastewater pipelines without disrupting regular service and is easy-to-deploy in various operational conditions. A valuable addition to a proactive pipeline management program.

MAINTAIN: SAM PRO - Smart Asset Management for Performance and Reliability Optimization

Introducing a new way to optimize the performance of your asset, predict and avoid failures months before they happen. A real-time asset condition monitoring solution for industrial rotating equipment such as pumps, mixers, and AC Motors.

MAINTAIN: Service & Rental

At Xylem we rent out more than just pumps and treatment systems. We offer world-class expertise to provide you with cost-effective, reliable and innovative full-service solutions for even the most complex applications – tailor-made for the specific needs of your business.

OPTIMIZE: Xylem Vue Powered by GoAigua

Providing a digital transformation to optimize wastewater network performance, the integrated software and analytics platform for water managers takes digital transformation to the next level - helping utilities to move faster, maximize every investment, and visualize their sewer networks.

OPTIMIZE: Xylem Nexicon®

Digitalization and application expertise is key to achieving resilient and sustainable wastewater management. Built upon the knowledge of wastewater experts, Xylem Nexicon is a modular, easy-to install- and-operate pump station controller.

OPTIMIZE: Xylem Avensor

Avensor is a digital service that provides alerts and data-driven insights from a device connected to your pump stations or other water infrastructure assets. Once a modem is installed to connect all the assets, you can have a total overview of all connected operations, anytime, anywhere.

ANALYZE: WTW The Drinking Water Panel

The multi-parameter measuring system combines the proven precision of IDS laboratory sensors with the flexibility of our IQ SENSOR NET to create an all-in-one solution that promises both efficiency and user-friendliness.

ANALYZE: Alyza IQ PO4 – Control phosphate elimination

With the Alyza IQ PO4 analyzer, the PO4-P concentration is continuously monitored to dose the optimum amount of precipitant and avoid overdosing. This achieves discharge values and reduces consumption costs. The photometric device impresses with reliable results even in the lowest measuring range

ANALYZE: WTW IQ SENSOR NET

The ideal measuring system for small, medium and large wastewater treatment plants and more applications. The IQ SENSOR NET is the flexible solution for today and for the future. It’s fully modular design “keeps on growing” to keep pace with your growing demand

ANALYZE: WTW OxiTop for BOD self-check measurements

Respirometric measurement with OxiTop® has been an established term in the measurement of biochemical oxygen demand (BOD) for self-monitoring and further manometric respirometric tests for decades. The OxiTop®-i is ideally suited for the self-monitoring measurement of BOD in undiluted samples

MEASURE: Sensus Cordonel Meter

One meter for all your commercial and industrial (C&I) needs, the Cordonel® is a revolutionary C&I meter with a unique flow tube that allows you to measure every drop. Accurately capture and measure usage, flow, temperature, and pressure to gain more control across your entire water network.

MEASURE: Sensus iPERL

Smart water metering is the first step to managing a more sophisticated and sustainable water distribution network. iPERL is a proven high-performance solid state smart water meter with integrated bidirectional communication capabilities and the foundation of any efficient water network.

MEASURE: Sensus ECCUS

ECCUS redefines water metering for residential applications, utilizing ultrasonic technology and free-flow design for long-term reliability. Designed specifically for domestic water networks and smart metering applications, it offers diagnostic tools through multiple communication methods.