Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
Our Solutions

With the shift to hydrogen comes an increased need for metering gas blends ranging from 5%-100% hydrogen. These meters will be required throughout the supply chain as hydrogen is transported from production to end use.

Turbo Meters

Sensus manufactures a line of industry-leading turbine meters that can be used throughout the hydrogen supply chain, including:

Production


Measuring feedstock gases as well as hydrogen output

Transport


Measuring gas supplied by producer to transmission company

Delivery


Measuring gas supplied directly to large-scale end users as well as to utilities for distribution

We produce a full assortment of turbine meters designed to support each of these applications and capable of measuring gas blends up to 100% hydrogen.

Residential and Commercial Meters

Coming soon is a suite of hydrogen and hydrogen gas blended metering solutions for residential and commercial use cases. For more information about hydrogen metering capabilities, please contact Sensus.

Get the Latest Hydrogen News
+

Want an easy way to get the latest hydrogen news?

Sign up and each quarter we’ll send you a summary of the latest developments in the hydrogen space and what they mean for your gas utility.

All fields required.

*  Obligatorisk felt