Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Software

xSight App

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Obligatorisk felt

Powerful UV treatment intelligence in the palm of your hand

When it comes to efficiently managing water treatment, knowledge is power and now it’s available in the palm of your hand. WEDECO’s innovative xSight App makes effective disinfection easier than ever before by simplifying troubleshooting, and routine maintenance. xSight is quick, simple, and convenient to use, providing a personal view into your UV system by narrowing down the most critical data shown on the PLC to be visible on a single customizable dashboard on a mobile device. It enables a clear, real-time view of the status of a UV system, including UV dose, transmittance, flow rate and lamp operation as well as critical alarm notifications when connected.

  • Single dashboard to display process data
  • Troubleshooting and maintenance support
  • Secure access
  • Trend minoring and reporting
  • Easier parts ordering

Superior Efficiency

Each element of the xSight App has been designed to increase operational efficiency and reduce system downtime. The ability to access trend data provides insight into a system that can support preventative maintenance and optimize performance. In addition, when support is required, the app provides seamless access to online troubleshooting guidelines for resolving common UV issues, which speeds up resolution times and increases system uptime. Ordering of spare parts is made easy by notifications sent out ahead of time. Plus, reporting is simplified by summarizing daily parameters impacting UV system performance, saving operators time while ensuring all critical data points have been captured.

System security you can trust

The xSight App offers high security for superior system safety and operating confidence and includes expertly engineered features and protocols that reduce the risk of cyber-attacks. xSight app connects the mobile device to a secure EcoTouch 7 controller via encrypted Bluetooth connectivity to allow safe data access, eliminating the need for 24-hour connectivity. Additionally, the app is read-only and requires all users to create an account with Xylem to obtain access to a specific UV system and its data.

The xSight App is compatible with the following devices*:

Apple iPhone X, iPhone 11 to iPhone 15, and iPad Air 3
*Android compatibility coming soon