It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Dryers

J-Mate® Continuous Dryer

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The J-Mate® Continuous Dryer, a JWI® product, reduces disposal costs by removing moisture from dewatered cake.

  • Volume reduction ranges from 2:1 to 5:1.
  • Weight reduction from water loss with material going from 20-40% solids to 60-80% solids.

The J-Mate® Continuous Dryer, a JWI® product, reduces disposal costs by removing moisture from dewatered cake. It is designed to be used for second stage volume and weight reduction downstream from a J-Press® filter press or other dewatering systems.

​The J-Press® filter press, a JWI® product, reduces 80 barrels of metal hydroxide sludge to 4 barrels of cake. While this is a substantial reduction, greater savings are realized with the addition of the J-Mate® dryer. Since 60% to 80% of the filter cake is moisture, the J-Mate® Dryer can further reduce 4 barrels of filter cake to 1 barrel of dried material for easier, less costly disposal.

Read our blog post: Sometimes You Just Need A Really Big Industrial Dryer
Cake from the J-Press® filter press is loaded into the continuous J-Mate® Dryer receiving hopper using one of several material handling options or directly into a special mobile dumpster. Continuous J-Mate® Dryer Solutions
A pioneer in dewatering technology, Evoqua Water Technologies has established itself as the leading provider of dewatering solutions in a wide range of wastewater and processing applications. Evidenced of Evoqua's leadership in metal hydroxide waste reduction is the Continuous J-Mate® Dryer, a JWI® product. Designed as a second stage dryer for further reduction after mechanical dewatering, the J-Mate® Dryer takes over where the filter press, belt press and centrifuge leave off, producing an extremely dry, easily disposed of material.

  • Designed Specifically for Metal Hydroxide and Inorganic Materials
    Fully automatic processing cycle.
  • 98% efficient stainless steel venturi type wet scrubber.
  • Stainless steel construction of all internal wetted parts in drying chamber.
  • Modulating control system for optimum energy use.
  • Highly efficient infrared heaters reduce energy cost.
  • Available in natural gas and LP
  • Optional hydraulic loading system automatically raises and empties drums or dumpsters into receiving hopper.
  • Multiple material handling options for installation flexibility.

  • Indirect heating elements. No direct flame touching material.
  • Electronic ignition
  • The dried, granular material discharges to a bag, barrel or a dumpster for disposal.
  • ​Optional Features
  • Dumpsters
  • Hydraulic dumping mechanism for dumpster or drum
  • Stainless steel receiving hoppers
  • Special hopper designs and sizes
  • One way disposable bags
  • Custom support structures available to elevate filter press for direct disposal into J-Mate dryer
  • Single or dual diverter discharge chute

  • Very low emissions from wet scrubber
  • Optimized for dryest cake at lowest energy cost
  • Minimal operator attention required.

  • Water removal rate 47lbs/hr (21.3 l/hr)/ Sludge throughput 0.75-1.5 cu ft/hr (21.2-42.5 L/hr)

  • Water removal rate 94lbs/hr (42.7 l/hr)/ Sludge throughput 1.5-3.0 cu ft/hr (42.5-85.o L/hr)

  • Water removal rate 188lbs/hr (85.3 l/hr)/ Sludge throughput 3.0-6.0 cu ft/hr (85-170 L/hr)