It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Dryers

Designed as a second stage dryer for further reduction after mechanical dewatering, industrial dryers take over where the filter press, or other dewatering equipment leave off, producing an extremely dry, easily disposable material.

Dyers provide a volume reduction range of 2:1 to 5:1 and a weight reduction from water loss, with material going from 20-40% solids to 60-80% solids. Minimal operator attention is required due to the fully automatic processing cycle. They feature stainless steel construction of all internal wetted parts in drying chamber.

There are multiple material handling options for installation flexibility and the dried, granular material discharges to a bag, barrel or a dumpster for disposal.

Dryers