Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

See All Meters

Mark II™ PT Series Turbo Meters

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Stands Up to the Harshest Pipeline Conditions

Our Mark II™ PT Series turbo meters offer the same installation and maintenance benefits as our standard Mark II turbo meters, but are engineered to withstand harsh pipeline conditions. These heavy-duty meters are designed to resist breakdown from pressure variations as well as moist and dirty gas typical of production fields.

The rugged construction reduces bearing wear and variations in pressure and flow are not a problem. Mark II PT meters also work well in areas where frequent or regular maintenance cannot be guaranteed.

Available for 4-8” pipelines, these turbos feature a top-entry design that allows the measurement module to be removed from the meter body without disassembling the pipeline. Mark II PT meters are suited for meter-mounted volume correctors and they are easily adapted to many flow computers.

  • Heavy-duty construction
  • Durability under harsh conditions
  • Compact size for large-volume meters

Benefits to you

  • Use in large-volume applications
  • Requires minimal maintenance
  • Tolerates moist, dirty gas and pressure fluctuations
  • Resists rough treatment
  • Thoroughly field tested

Specifications

Details:

  • 4”, 6” and 8” models
  • ANSI class 300 or 600 steel bodies

For specifications and performance, dimensions and construction information, download the data sheet.