It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Tapping Sleeves

627 Tapping Sleeve

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt

Custom weld on outlets that can be made of either Carbon Steel or Stainless Steel and can be welded on to Steel to allow for Steel pipe taps.

  • Application: Economical way to tap Steel pipe.

Smith-Blair Tapping Sleeves consist of two sections of heavy welded steel that bolt together on the pipe and seal against a concave wedge gasket around the tap opening. The outlet half has a recessed flat-faced flange to mate with standard tapping valves MSS SP 60 up through 12-inch size-on-size. For tap sizes 14-inch and above, flanges can be furnished to accommodate the valve requirements.