It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Service Saddles

377 Service Saddle

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt

Wider range all stainless steel service saddle.

  • Provides maximum support and reinforcement
  • Wide range helps to reduce inventory by covering multiple pipe types within a nominal pipe diameter
  • Standard width is 7 1⁄2” 
  • All Stainless Steel construction for greater corrosion resistance 
  • Outlet gasket is bonded into the band to provide optimum sealing efficiency
  • A wide variety of outlet sizes and thread types are available to meet demand up to 2”
  • The keeper bar assists pulling the clamp around the pipe and helps close the clamp during installation
  • The outlet gasket has a hydro-mechanical lip to improve sealing as line pressure increases

Wide range Stainless Steel service saddle with double studs specifically designed for PVC pipe but can be used on other pipe types. Enhanced range allows for reduction of on-hand inventory. Even sealing to provide uniform pipe support without crushing action and enhanced corrosion protection.