Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Lab Water Systems

PURELAB® Flex 2 System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The PURELAB® Flex 2 System combines ease of use with the accurate delivery of pure water. The flexible modular system can be configured to deliver Type 1 water from the Type III feed water.

Pure and ultrapure laboratory water from a single system. The PURELAB® flex System combines ease of use with the accurate delivery of pure water with Real-time TOC monitoring. The flexible modular system can be configured to deliver the quality of water you need for your applications.

This award winning system provides perfect water purity for analytical and lifescience applications which require RO Type III water up to ultrapure type I (18.2 MΩ-cm) water. It allows focus on routine test work without concern about the water quality affecting test results.

  • Compact size makes it suitable to be installed under a bench or mounted on a wall

Specifications