It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Ionpure® Continuous Electrodeionization (CEDI) Products

IONPURE® LX-HI Hot Water Sanitizable Modules

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Control microbial growth with a CEDI module designed for pharmaceutical applications

The IONPURE® LX-HI modules are specifically designed for pharmaceutical applications. Based on IONPURE LX-HWS modules, the HI module can be instantly sanitized with 85°C hot water, and then quickly switched back to cool feed.

Hot water sanitization has been shown to be more effective than chemical sanitization for controlling microbial growth. Ease of operation, maximum reliability, and low operating costs are signature features of Evoqua's IONPURE modules. LX-HI modules are ideal for pharmaceutical, biotechnology, and other applications where chemical-free, instant hot water sanitization is desired. LX-HI modules produce high-purity water without regeneration downtime.

Evoqua's IONPURE(R) LX-HI modules use polysulfone spacers, which are suitable for the production of USP-purified water for pharmaceutical applications, and are hot water sanitizable (HWS) at 80°C. The systems can operate continuously at 60°C. All other modules are limited to 45°C for continuous operation.

  • Hot water sanitizable at 185°F/85°C ± 5°C
  • Continuous operation up to 140°F (60°C)
  • Patented technology for instant hot water capability – no ramp up/down required
  • Higher sanitization pressure 30 psi/2.0 bar
  • Double O-ring seal guarantees leak-free operation
  • Concentrate recirculation and brine injection not required
  • Wetted materials of construction comply with FDA requirements

  • Typically < 0.1 μS/cm product water
  • Silica removal is typically up to 98%
  • Up to 95% recovery
  • Proven performance after 150+ sanitizations

  

  • Product Flow Min. GPM (m3/hr): ​1.0 (0.22)
  • ​​Product Flow Nominal GPM (m3/hr): ​2.0 (0.44)
  • ​​​Product Flow Max. GPM (m3/hr): 3.0 (0.67)

  • Product Flow Min. GPM (m3/hr): ​​2.5 (0.55)
  • ​​Product Flow Nominal GPM (m3/hr): ​5.0 (1.1)
  • ​​​Product Flow Max. GPM (m3/hr): 7.5 (1.65)

  • Product Flow Min. GPM (m3/hr): ​4.5 (1.1)​
  • ​​Product Flow Nominal GPM (m3/hr): ​9.0 (2.0)
  • ​​Product Flow Max. GPM (m3/hr): 13.5 (3.1)

  • Product Flow Min. GPM (m3/hr): ​6.3 (1.4)​
  • ​​Product Flow Nominal GPM (m3/hr): 12.5 (2.8)​
  • ​​Product Flow Max. GPM (m3/hr): 18.8 (4.2)

  • Product Flow Min. GPM (m3/hr): ​7.5 (1.65)​
  • ​​Product Flow Nominal GPM (m3/hr): 15.0 (3.3)​
  • ​​​Product Flow Max. GPM (m3/hr): 22.5 (5.1)

  • Product Flow Min. GPM (m3/hr): ​11.3 (2.55)​
  • ​​Product Flow Nominal GPM (m3/hr): ​22.5 (5.1)
  • ​​​Product Flow Max. GPM (m3/hr): 33.8 (7.67)

Specifications