It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All UV Systems

VXM

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Our latest medium pressure UV offering designed for superior treatment of industrial water in applications requiring performance at low UV transmittance or requiring high doses.

  • Efficient and enhanced power control
  • High performance lamps
  • Simple, fast, and reliable maintenance
  • Enhanced performance monitoring by sophisticated control system
  • Suitable for high doses (>1000mJ/cm2) and low UVT’s (<45% UVT)
  • Built in safety features
  • MODBUS or PROFIBUS connectivity

Evoqua’s VXM range from the ETS-UV™ family of products is designed for superior treatment of industrial water in applications requiring performance at low UV transmittance or requiring high doses. The environmentally friendly, chemical-free technology is fully configurable to meet individual system needs whether the application is food & beverage, pharmaceutical manufacture, healthcare, electronics, beverage production or aquaculture disinfection.

  • Chemical free, green disinfection solution
  • Sophisticated Spectra 3 control system with MODBUS communication
  • TwistLok™ lamp design for simple, fast, and reliable maintenance
  • Highly efficient & cost effective with energy efficient UV light sources and the latest variable power electronic ballasts

Designed for the disinfection of industrial water for:

  • Beverage
  • Food
  • Aquaculture
  • Microelectronics
  • Pharmaceuticals

Include:

  • AOP
  • Dechlorination
  • Low UVT Processes
  • Process Water
  • Sugar Syrups