It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Gas Feed Systems

Emergency Shutoff Drive (ESD) for Chlorine Gas

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Wallace & Tiernan® Emergency Shutoff Drive is the additional safety measure for your chlorine gas application.

  • Increased security of chlorine gas plant & surrounding locality
  • Shut-off valves in accordance with DIN 19606: 2020:01 standard

The automatic Emergency Shutoff Drive (ESD) for chlorine gas applications ensures the immediate closure of a connected chlorine gas source in the event of a gas leak. The ESD reliably closes the chlorine gas valves within 3 seconds, reducing the total possible chlorine leakage time. The device works in connection with a chlorine gas warning device and provides additional safety for the operating personnel.

The device can be easily installed directly on the chlorine gas valve of each storage tank and is controlled from a standardised electrical control cabinet. The valve automatically closes upon receipt of a closure signal and features an auto test button which enables you to test the function of each connected valve prior to leaving an unmanned site. A battery integrated in the control cabinet ensures the function even in the event of a power failure. In addition, the ESD can be triggered manually on the control cabinet located outside the storage room using the emergency switch. After securing the environment and eliminating a possible leak, a trained operator must manually re-open the chlorine gas valves.

  • Easy Direct Mount on Cylinders
  • Mounting can be with or without Vacuum Regulator
  • Multi cylinder S/o system with Single Control panel
  • Integral Battery Back unit
  • Alarm & Closure of Valve on Low Battery
  • Multicolour Text display with Soft Key access
  • Data Exchange via Modbus TCP
  • 1 potential free input from gas warning system
  • 1 potential free input from External Emergency Stop Button
  • Actuation of the test mode
  • Monitoring of Residual Pressure (ESD-RP10 Panel) if needed

  • Quick closing valves, reducing total possible leakage
  • Electrically operated with battery back-up for continued operation
  • Adjustable closing torque ensures the correct, secure closure is achieved
  • Simple assembly on new or existing chlorine cylinders
  • Wall mounting bracket for removal when changing bottles
  • Compact installation with savings on plant footprint
  • Minimum Maintenance Components
  • Meets with Cl Institute guidelines
  • Wallace & Tiernan® Quality Product