It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Tillat modus for høy kontrast
See All Chemical Feed, Neutralization & Precipitation Systems

Air Diaphragm Pump Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Transfers wastewater from tanks or sumps

The air diaphragm pump systems are specifically designed to be used with an existing collection tank or sump. The pumps are sized to provide 50 feet of head at the design flow rate. The air diaphragm pump, valves and control panel are mounted on a corrosion resistant painted steel skid. The system can be used in conjunction with other wastewater products. When integrating with other wastewater product modules, the air diaphragm pump system simply interlocks with the other modules.

  • Isolation ball valve to service pump
  • Pre-piped
  • Pre-wired
  • Factory tested
  • Integrates with other offered wastewater products