Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
  • Safety Conscious Water Supply

    Safety always comes first, starting with design and continuing through installation and maintenance to effectively safeguard buildings and occupants.

Designing With Safety In Mind

Future-proofing your building isn’t just about foreseeing and keeping up with technological advancements. It’s also about ensuring building safety. New buildings and renovations alike can benefit from the latest developments in Building Information Modelling (BIM), which can be used to create a virtual replication of any building system to digitally optimise each step before installation. BIM uses information from assets to build a digital version that can help designers and specifiers predict how systems will perform in practice and anticipate discrepancies to guarantee reliability.

Safeguarding Your Water Supply

Using the right technology in combination can ensure the safety of your water supply even as it creates an efficient and long-lived system. For example, cold water booster sets like the Resvari Plus can be coupled with the latest ultraviolet (UV) and ozone treatment to tackle parasites like cryptosporidium, which are resistant to chlorine, and bring extra peace of mind. Likewise, variable speed drives can cut energy consumption up to 70% by altering performance according to demand.

Back to Water Supply