Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

See All Sanitization Services

Ozone Sanitization Services

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Advanced disinfection technology for the sanitization of water treatment systems

Evoqua’s portable ozone sanitization services offer a low-cost convenient alternative to heat or chemical-based sanitization methods. Ozone is one of the most powerful advanced disinfection technologies for the sanitization of water purification systems. It is also considered to be one of the fastest and safest.

Ozone is a highly effective alternative to heat or chemical-based disinfection methods. It is excellent at breaking down total organic carbon (TOC), microorganisms and endotoxins. Ozone is also environmentally friendly and eliminates the risk of residual chemicals.

Evoqua's portable ozone sanitization services provide turnkey solutions for fast and effective sanitization of your water purification system. Applications range from manufacturing and facilities to laboratories and clean rooms.

  • Faster sanitization/less down-time
  • Eliminates risk and cost of residual chemicals
  • Safe to use with integrated instruments controls
  • Environmentally friendly
  • Turnkey solution

  • Pharmaceutical manufacturing
  • Medical device manufacturing
  • Cosmetics manufacturing
  • Food & beverage manufacturing
  • Circuit board manufacturing/coating
  • Healthcare facilities
  • University laboratories
  • Clean rooms