It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Tapping Sleeves

622 Tapping Sleeve

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt

Xylem's Smith-Blair 622 Fabricated Steel Tapping Sleeve lets you tap size-on-size and reducing branch connections, or install valves and service equipment, on pipe 4" and larger.

The 622's roll-resistant gasket won't bind and seals tighter as line pressure increases. The Flexi-Coat® fusion-bonded epoxy finish provides superior corrosion resistance. No special tools are needed to install it, and the built-in ¾" test outlet lets you pressure-test the connection before you tap (not available in standard 4"x4").

Key Product Features

  • Easy to install
  • Has range to reduce inventory
  • Meets AWWA C223 Standards
  • Epoxy Finish meets AWWA C213 Standards
  • Virtually 360º support of the pipe
  • Roll-resistant gasket will not bind
  • Gasket seal increases with line pressure
  • No special tools required to install the sleeve
  • Flanged outlets are recessed to accept tapping valves
  • Flexi-Coat® Fusion-Bonded Epoxy Finish is standard for superior corrosion resistance
  • ¾" test outlet to allow hydrostatic pressure test before tapping the pipe (not available in standard 4" x 4")

Xylem's Smith-Blair 622 Fabricated Steel Tapping Sleeve is built for tapping size-on-size and reducing branch connections on new or existing pipe, and for installing valves and other miscellaneous service equipment.

The 622 covers nominal pipe sizes from 4" and larger. Working pressure is rated up to 175 PSI, with a 262 PSI test pressure. The working pressure of a tapping sleeve decreases as pipe diameter increases (regardless of manufacturer). For a particular
installation, the allowable working pressure will be determined by the pipe size, type of pipe, type of clamp, type and extent of damage, service conditions, environmental conditions, and installation workmanship.

The sleeve is compatible with Steel, Cast Iron, Asbestos Cement, PVC, Ductile Iron, other pipe.

Specifications