It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Restraints

920 Flange-Lock Restrained FCA

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt

A fabricated Steel Flanged Coupling Adapter with integral restraint.

  • Mechanical restraint shall be an integral part of the follower gland utilizing multiple single tooth wedges
  • Reducing style coupling available
  • Multi-Seal Gasket for more flexibility in nominal sizes 4"-12"
  • Breakaway nut torque per wedge is 45 to 60 ft. lbs.
  • Longer sleeves available

Smith-Blair Flange-Lock Joint Restraints restrain plain end pipe to plain end pipe and can join IPS PVC or ductile iron OD PVC to ductile iron or carbon steel.

Application: For connecting and restraining PVC pipe to flanged pipe, fittings, valves, meters, or other flanged equipment.