It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

228 Full Circle® Repair Clamp (Double Band and Triple Band)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt

Xylem's Smith-Blair 228 Full Circle Repair Clamp provides a fast, economical means for repairing full circumferential breaks, holes, cracks and other types of breaks on large diameter pipe. This versatile double band or triple band clamp works on cast iron, ductile iron, steel, asbestos cement, copper, aluminum, PVC, HDPE*, fiberglass and other pipe types with working pressure up to 125 PSI. Installation is simplified with removable lugs to allow installation in tight spaces, drop-in bolts for easier installation, and a 360° gasket seal that provides superior sealing performance with 18-8 Type 304 Stainless Steel bands for corrosion resistance. 

  • Stainless Steel bands 
  • Working pressure up to 125 PSI 
  • Nominal temperature range -20°F to 180°F 
  • Removable lugs to allow installation in tight spaces 
  • 18-8 Type 304 Stainless Steel band for corrosion resistance 
  • 360° gasket seal 
  • Flexi-Coat® Epoxy Finish for corrosion resistance 
  • Drop-in bolts for easier installation

Xylem's Smith-Blair 228 Full Circle Repair Clamp provides a fast, economical means for repairing full circumferential breaks, holes, cracks and other types of breaks on large diameter pipe. This versatile repair solution is available in both double band and triple band configurations and works on cast iron, ductile iron, steel, asbestos cement, copper, aluminum, PVC, HDPE, fiberglass and other pipe types. The clamp accommodates large diameter pipe sizes ranging in 14" and larger nominal.  

Installation of the 228 Full Circle Repair Clamp is simplified through innovative design features that reduce installation time and complexity on large diameter pipe. The removable lugs allow installation in tight spaces where access is limited, making it ideal for confined work areas around large pipe systems. The drop-in bolts eliminate threading difficulties. The Flexi-Coat® Epoxy Finish of the lugs provides excellent corrosion resistance in harsh environments. The multi-band design provides superior range capability for large diameter pipe applications. This product does not restrain pipe movement, and proper anchoring is required to prevent pipe pull out. 

Specifications

Notes

*For HDPE pipe applications, please refer to the Smith-Blair Water Products for HDPE Pipe resource guide.