It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Couplings

Maxi-Grip EZ®-W EZWS (Straight)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt
  • Universal Application Maxi-Grip EZ-W is designed to seal and grip independently in applications on anchored or abutted steel, plastic and ductile iron pipe
  • Inventory Reduction On most types of pipe, Maxi-Grip EZ-W removes the need to bother with transition fittings, welding, fusion, blocking, shop fabrication and harnessing
  • Proven Design Maxi-Grip EZ-W’s design incorporates innovative features to simplify installation with a design based on field-proven sealing and gripping principles

Smith-Blair EZ-W Restraint Couplings for water service are designed with push on gaskets and engineered to simplify installation, restrain the pipe joint and ensure a tight seal. EZ-W Couplings can be used to connect IPS PE to steel pipes 1" through 12" diameters and ductile iron to IPS PE, PVC or steel pipe, 3", 4", 6", 8" and 12".