It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Couplings

E-Series Seal-Only, Fiberglass Sleeve (Gas)

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

For joining IPS steel pipes of same outside diameters, 2" thru 12" nominal.

  • Simple to install
  • No special tools or training
  • Pipes may be misaligned
  • Plain gasket
  • Flexi-Coat fusion bonded epoxy coating

Smith-Blair Fiberglass Sleeve Seal Only Couplings are designed with push on gaskets. They are engineered to simplify installation and ensure a tight seal. The fiberglass sleeve couplings can be used to connect IPS steel pipes 2” thru 8” diameters and are for sealing purposes only.