It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Gas Infusion Systems

XTB Nanobubble Generator

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Xylem’s XTB Nanobubble Generator by Moleaer, is designed for lower-flow applications. The XTB Nanobubble Generator has six different configurations for food and municipal wastewater applications where biological wastewater must be pretreated prior to clarification.

  • Designed for applications involving lower flow rates from 20 gpm – 370 gmp / 4.5 m3/hr – 84 m3/hr
  • Available in stainless steel, HDPE or PVC
  • Can be wall-mounted, installed vertically or horizontally, indoors or outdoors

How nanobubbles appear in water using light

Specifications

Metriske
US