Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

See All Reverse Osmosis (RO) Systems / Nanofiltration Systems

Minncare HD Disinfection Kit

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Easily Disinfect Your Portable Water System

Minncare® HD is the first chemical disinfectant to hold a FDA 510(k) cleared claim for the disinfection of water purification systems for hemodialysis. Minncare HD is a peracetic acid solution developed specifically for use on hemodialysis reverse osmosis (RO) membranes and their associated distribution systems. Peracetic acid formulations were developed by Minntech Corporation (Medivators Inc., now known as STERIS) in 1976 and are currently being used in a wide variety of applications. Evoqua Water Technologies distributes Minncare HD Disinfectant throughout the renal community

  • Carries a 510(k) medical device clearance from the FDA
  • Eliminates the risk of using unregulated industrial chemicals
  • Protect reverse osmosis membranes and their associated distribution systems against short- and long-term bacterial problems
  • Gently and completely cleans membranes
  • Minncare HD Disinfectant is biodegradable

The convenient MINNCARE HD Disinfection Kit allows the safe, easy disinfection of portable hemodialysis water systems.  MINNCARE HD is the first chemical disinfectant to hold a FDA cleared claim for the disinfection of water purification systems for hemodialysis.  Each premeasured bottle is specifically sized for portable RO disinfection, eliminating on-site calculations or dilutions.   Each kit will enable the user to complete 6 disinfections and the kits are ground shippable via multiple shipment methods.

*Minncare HD is only available in the United States

Protect Both You and Your System

Minncare HD Disinfectant carries a 510(k) medical device clearance from the FDA ensuring that your dialysis water purification equipment disinfection procedures are fully validated. The disinfectant was specifically developed and tested for conditions present within water purification systems licensed for use in hemodialysis applications.

Elimination of Risk

Minncare HD eliminates the risk of using unregulated industrial chemicals, such as chlorine bleach, in patient treatment areas. The use of Minncare HD in a dialysis clinic will help maintain the water system in optimum condition and make it easier for the water system operator to complete an effective disinfection.

Superior Biocidal Activity

Protect reverse osmosis membranes and their associated distribution systems against short- and long-term bacterial problems. Minncare HD Disinfectant is a powerful oxidant that stops organism growth by oxidizing microbial cell proteins and enzyme systems and has been shown to be effective against biofilms.

Compatible w/ Thin Film Composite Membranes

Minncare HD Disinfectant gently and completely cleans membranes. Original Minncare Cold Sterilant has been successfully used at hundreds of locations on thin film composite membranes and cellulose acetate membranes. Many of the applications have included extended soak times.

Biodegradable and Ease of Disposal

Minncare HD Disinfectant is biodegradable and will decompose into oxygen, water and acetic acid. It poses no threat to municipal waste treatment plants.*