It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Reverse Osmosis (RO) Systems / Nanofiltration Systems

CWP Dialysis Water System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The CWP 100 offers cost-effective, consistent delivery of AAMI grade water, according to ANSI/AAMI 13959 for dialysis at the point of use. This system is designed to meet all current standards for dialysis quality water.

The automated heat disinfection of the distribution loop simply and easily reduces biofilm development and minimizes levels of endotoxin, fungi, yeast and other microbial contaminants.

  • 5,000 to 13,000 GPD w/ Heat Disinfeciton
  • Hot water loop disinfection
  • Medical-grade Wirsbo-cleanPEX® distribution system
  • Direct feed operation
  • Automated disinfection of the loop and semi-automated disinfection of RO membranes
  • Integrated end-to-end heat with the Phoenix ® Hemodialysis System
  • Monitoring software for documentation and verification of disinfection procedures
  • ETL certified

Mar Cor Purification offers a complete line of components and accessories, including:

  • Blending Valves and Booster Pumps
  • Multi-Media Filters
  • Water Softeners
  • Carbon Adsorption
  • Hardness and Total Chlorine Test Kits
  • AAMI Water Analysis
  • Chemical Disinfectants

Specifications

Notes

Product Water - Output:

  • Minimum capacity at 20°C and at a pure water outlet pressure of 29 psi (200 kPa)
  • Quality:
    Depends on inlet water quality. The system is designed to utilize drinking water that meets the standards of the Safe Drinking Water Act, 40 CFR. Additional pretreatment of inlet water is required. A properly maintained system using inlet water meeting SDWA can obtain the following rejection rates:
    • Total dissolved salts > 95 %   
    • Bacteria (CFU) & endotoxins > 99 %   
    • Water conversion factor 67 %

Water Supply - Input:

  • Temperature
    • +5˚C to +25˚C*      
      *(Maximum +20˚C if peracetic acid is used for disinfection)

Drain Requirements - Peak Flow (Rinse):

  • Maximum flow occurs during flushing