Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Aquatic Recirculation Components

Deck Drain System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The only deck drain system that can truly conform to almost any design!

  • The access point offers an easy location to clean debris accumulation.
  • Used in conjunction with our commercial deck drain system, the custom fabricated access point is the newest addition to our deck drain offerings. The chamber can be built to customer’s exact specifications including port size and overall dimensions.
  • A properly maintained access point assists in the prevention of debris build up in deck drains, assuring continuous drainage of water and keeping pool deck areas safe and dry!
  • Constructed of UV-stabilized, heavy duty, top marine grade PVC, welded together for a water tight seal.
  • The access points are capped with a removable section of our perpendicular grating.

​A system of premium grade PVC components designed to offer a generous 25% open area for fast and efficient handling of excess water. All grates are interlocking and completely modular ensuring simple installation and maintenance, yet durable enough for pedestrian and light vehicle passage.

The deck drain system complies with federal ADA regulations and is available in 10 foot lengths with grating options in our three standard colors. The system is ASTM tested for loads and friction and offers our Ten-year warranty.

  • Modular and interlocking making for simple installation and replacement
  • Complies with federal ADA regulations
  • Available in 10ft lengths
  • ASTM tested for loads and friction
  • 10 year warranty