Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

See All UV Systems

UVerifier Reference Radiometer

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Obligatorisk felt

The UVerifier is a DIN 19294-3 complaint UV reference radiometer that simplifies the inspection process, making it quick and easy to verify the effectiveness of UV disinfection in drinking water systems.

  • Suitable for measuring all sensors in accordance with DIN 19294-3
  • Suitable for DIN 19294-1, DVGW, ÖNORM M 5373-3, USEPA UVDGM systems
  • Measuring Range: 0.2 - 3000 W/m2
  • Digital four-digital measurement value display, thus fulfilling the requirements of DVGW worksheet W294-3
  • Robust housing protected from splashing water with illuminated display
  • Hand-held and simple to operate
  • Not dependent on mains supply, so can be used quickly anywhere