Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

See All Ozone Systems

Ozone SAM Test Kits

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Simple snap-and-read test kits for ozone measurement

  • Unique Self-zeroing Feature Eliminates Need for Reagent Blank
  • Meets FDA Requirements for Measuring Ozone Levels of Bottled Water Between 0-0.75 ppm

The SAM Test Kit features an innovative self-zeroing technology in conjunction with the broadly accepted indigo method but only one ampoule is required per test. That gives you greater speed, efficiency and savings.
 
These extraordinarily simple snap-and-read test kits have a lower cost per test than the labor-intensive versions and, accurate, reliable, quantitative results can be available in less than two minutes.

  • SAM Photometer
  • Vacu-vials® Refill Kit – Performs 30 Tests
  • Plastic case

  • Faster and Simpler with Only One Ampoule Used Per Test
  • Provides Accurate and Repeatable Test Results
  • No Mixing and No Measuring Means No Mess
  • Saves Up to 62% Over Competitor