Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Ozone Systems

Evotide Ozone System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Next-generation technology for reliable ozone production for municipal and industrial markets

  • Fail-proof design for consistent ozone production
  • Pre-engineered for simplified control
  • No generator cleaning required
  • Optimized performance with less user interaction
  • Low cost of ownership

XYL-WED-EVOTIDE-VID-EN-0526

Evotide is WEDECO’s newest ozone system, designed to deliver strong, reliable performance for oxidation and disinfection needs. Built on more than 50 years of expertise and 10,000+ global installations, it offers a modern, pre-engineered solution that’s easy to use and maintain. With its guided user interface, intuitive features, and seamless digital connectivity, Evotide helps reduce downtime and simplify operation, making it a powerful choice for a wide range of applications.

  • Unmatched cooling water tolerance, delivering consistent ozone production at 35°C (95°F)
  • Zero downtime, enabled by Effizon® evo 3G maintenance free electrodes
  • Zero heat release to the room with no additional cooling water needed for the Power Supply Units (PSU)
  • IEEE519 compliance with no external harmonic mitigation equipment required
  • Standard IP65 protection, with optional IP66 for superior performance in harsh environments
  • 24/7 monitoring with optional cloud support for data driven maintenance

  • Micropollutant removal
  • Drinking water
  • Water reuse
  • Aquaculture
  • Cooling water
  • Off gas treatment