It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Tillat modus for høy kontrast
See All Disinfection Process Analyzers & Controllers

V600® Disinfection Controller

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Online disinfection process controller compatible with multiple chemical dosing technologies

  • Built in flexibility
  • Choice of 6 control options
  • Comprehensive list of features

The V600® Disinfection Controller is designed to optimize control for chlorination/dechlorination and chloramination control. It is suitable for use with gaseous chlorinators/ sulphonators/ammoniators or liquids using dosing pumps for commercially produced sodium hypochlorite or that derived from Evoqua Water Technologies OSEC® On-site Electrolytic Chlorination System, Sodium Bisuphite or Ammonium Sulphate solutions.

  • Simple to operate
  • Variety of installation and mounting options
  • Combined with the Wallace & Tiernan's ChemWeb-Server and OPC software, the system offers a wide range of remote communications options

Specifications