Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

See All Disinfection Process Analyzers & Controllers

Rivo™ I Control System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Next generation control system for complete control of Evoqua disinfection systems using one intelligent platform.

  • Cutting-edge technology with enhanced digital capabilities.
  • Improve efficiencies through greater analysis and control of water usage.
  • Easily configurable to specific customer requirements.

The Rivo™ Control system integrates Evoqua disinfection systems, making it easier to monitor, control and process systems using one intelligent platform. The system is simple to configure, integrate and can be easily expanded to meet future monitoring requirements.

The control system allows multiple process parameters to be monitored in real-time, reducing the cost of chemicals and improving safety and dosing accuracy. With advanced monitoring and control capabilities, the Rivo Control system enables water treatment plant operators to reduce costs and improve productivity.

  • Real-time dosing control
  • Up to four flexible ports for the installation of Rivo Flex IO Modules
  • Remote monitoring and proactive alerts for multi-site management
  • Intuitive, high-resolution touchscreen
  • Data logging stored to device memory
  • Extendable interface capabilities for various communication protocols
  • Certified to CE UK CE, RCM, CSA

  • Seamless integration into any water treatment system
  • Simple set-up and data management for complete control of water quality
  • Optimise chemical usage
  • Compliance-focused support to meet disinfection regulations
  • Minimal maintenance requirements
  • Proven security measures for safe and secure operations
  • Integration of Evoqua accredited & 3rd party sensors

Municipal Applications
  • Drinking Water
  • Wastewater
Industrial Applications
  • Process Water for Aquaculture
  • Cooling Towers
  • Food & Beverage
  • Microelectronics
  • Pharmaceutical Industries