It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Xylem Vue

Meter Data Analytics Application

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Be om informasjon

Hvis du trenger mer informasjon eller er interessert i å få et tilbud, hjelper vi deg gjerne.

*  Obligatorisk felt

Xylem Vue’s Meter Data Analytics application enhances the management and analysis of meter data in water utilities. It offers AMI/AMR data visualization, leak and fraud detection, advanced system performance monitoring, and technology benchmarking functionalities.

The application analyzes consumption data through intelligent algorithms to detect leaks and fraud, and to pinpoint commercial losses caused by aging meters. It is also a useful tool for segmenting customers and forecasting water demand.

  • Integration of smart meter readings and anomaly detection (leaks and fraud), regardless of the vendor and the communication method used.
  • Enhanced water meter network management, including traditional meters. Key indicators and performance comparison between vendors.
  • Integrated management of alarms and readings, customer segmentation, and water demand forecasts.
  • Upgrade of water meters when required, thus helping to improve the overall quality of the network and maximize the return on investment. Detection of commercial losses caused by aging meters.
  • Increased customer satisfaction by reducing the number of complaints and harnessing the advantages of remote metering.

Meter Data Analytics