It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Tillat modus for høy kontrast
See All Clarifiers for Primary & Secondary Treatment

Rim-Flo® Circular Clarifier

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Clarifiers with proven optimum hydraulic efficiency

  • Proven high performance
  • Uniform distribution of influent flow
  • Effective surface and channel skimming
  • Fast, uniform sludge removal
  • Significant capital cost savings
  • Allows for flat tank floors

The Rim-Flo® Circular Clarifier combines high capacity and flow rates with the optimum sludge removal of the Tow-Bro® sludge removal unitube header for proven performance. This system maximizes hydraulic and mass loading capacity and eliminates gross short circuiting with minimum sludge blanket disturbance. In addition, it offers a reduced overall cost to your plant through its smaller footprint and lower construction costs.

  • A more efficient clarifier when compared to conventional center feed units
  • Less clarifier area results in:
  • Same number of units but smaller diameter
  • Less units of the same size
  • Future plant capacity
  • Rapid removal of sludge results in:
  • Less oxygen needed in the biological system
  • No denitrification
  • No biological phosphorous re-release
  • A more concentrated RAS results in less RAS flow pumping
  • Long-lasting cast iron drive

Specifications