It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Ion Exchange Resin (IER)

Xylem supplies ion exchange resins for water treatment in industrial applications (e.g., boiler make-up water, softening, deionization) as well as specialty resins for critical high purity applications in the microelectronics, nuclear, and food & beverage industries. Ion exchange resin is also successfully used in municipal water to remove environmentally sensitive components such as PFAS/PFOS, perchlorates and heavy metals from drinking water and for other remediation applications. 

We are excited to announce our acquisition of Epicor, Inc., a leading manufacturer of high-quality powdered ion exchange resins and resin/fiber mixtures for the power industry. Learn more here.

For over 50 years Xylem’s EPICORTM resins have been considered an essential component of critical water treatment applications in both fossil-fuel and nuclear power plants. EPICOR specialty resins are also widely used in high-purity and ultra-pure water treatment systems. 

Xylem also provides a full ion exchange service which can be utilized on demand or set up on a recurring maintenance schedule.

Download our comprehensive Ion Exchange Resin and Media Cross Reference Guide

Ion Exchange Resin (IER)