It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Low Water Cut Offs (LWCO)

Series 764 – Low Water Cut-Offs

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

For residential, commercial, and industrial boiler applications of any steaming capacity.

  • Heavy duty
  • Adjustable BX outlet for easy installation
  • Dual precision switches for dependable operation of the low water cut-off and alarm or electric water feeder
  • Packless bellows
  • 21⁄2″ NPT side tapping provided for installation with close nipple
  • Maximum boiler pressure 50 psi (3.5 kg/cm2)