It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Low Water Cut Offs (LWCO)

RBT-3000 LWCO & Fuel Economizer – Obsolete

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The RBT-3000 is a combination Low-Water Safety Cut-Off and Fuel-Saving controller for residential heating systems.

The Low Water Cut-Off is specifically designed to provide burner cut-off if there is an unsafe water loss, which can result from a broken or leaking radiator or pipe, or a cracked section in the boiler.

The Energy saving feature reduces: fuel consumption, wear on boiler parts and burner emissions, by actively managing the burner cycling, in conjunction with the boiler operating-control, to properly match boiler-output to the required load. This controller indicates actual savings on a burner cycle by cycle basis and also indicates the averages of these cycles. All programmable parameters are stored in non-volatile memory.