It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Flow Switches

Series AFE-1 Air Flow Switches

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

For industrial hazardous environment applications requiring a NEMA 7 (Class I, Division I, Group C and D) or NEMA 9 (Class II, Division I, Group E, F, and G) rated flow switch for medium velocity

  • 1⁄2″ NPT conduit connection
  • Paddle fits 8″ (203mm) minimum duct size
  • Brass, steel and aluminum construction
  • Single pole, double throw snap switch
  • Magnetic switching mechanism eliminates need for bellows
  • Sensitivity adjusting screw makes flow adjustment easy
  • Maximum ambient temperature 120°F (49°C)
  • Maximum duct temperature 275°F (135°C)