It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Flow Switches

Series AF3 Air Flow Switches

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

For general purpose low velocity applications where the most economical flow switch is desired

  • Paddle fits 8″ (203mm) minimum duct size
  • Two electrical knock-outs allow connection from either end
  • Brass, steel and aluminum construction
  • Single pole, double throw snap switch
  • Sensitivity adjusting screw makes flow adjustment easy
  • Can be equipped with a time delay relay
  • Optional feature
    • Two SPDT snap switches
  • Minimum ambient temperature 32°F (0°C)
  • Maximum duct temperature 275°F (135°C)