It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Digestor Components

Crown™ Disintegration System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Increase gas yield and reduce sludge disposal costs from anaerobic digesters

  • Reduces sludge for disposal by up to 20%
  • Increases biogas yield as much as 30%
  • Eliminates foaming and bulking sludge
  • Improves dewaterability of sludge
  • Reduces chemical/ polymer cost
  • Reduces footprint or volume of a new anaerobic digesters
  • Skid-mounted for simple installation
  • Pre-fabricated and containerized
  • Modular design tailored to suit plant requirements and capacities

The Crown™​ Disintegration System increases biogas yield from the anaerobic digester by up to 30% and reduces the amount of sludge for disposal by up to 20%, drastically lowering disposal costs. The innovative mechanical sludge disintegration process uses cell lysis technology to break down sludge at the cellular level. Municipalities with high sludge hauling costs will realize major economic savings, and plants with digestion foaming problems will benefit, as the unique disintegration process disrupts filament-building microorganisms.

Evoqua is the exclusive distributor of the Crown disintegration system in the U.S. and Canada. Scroll down to watch a video on how the Crown Disintegration System works.

  • Range of standard sizes: 9-50 gallons/minute (2-10 m3/hr)
  • Stainless steel construction
  • PLC automated control system
  • Skid mounted or containerized