It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Compressed Gas Mixing Systems

BioCycle-ENR Activated Sludge Process

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Contact the EnviroMix Team

*  Obligatorisk felt

EnviroMix’s BioCycle-ENR™ Activated Sludge Process is an integrated biological treatment solution utilizing activated sludge to meet stringent nitrogen and phosphorus requirements. It dynamically adapts to changing conditions by incorporating the patent pending FlexZone Adaptive Process Volume System to automatically transition anoxic, low dissolved oxygen (DO), and aerobic environments. BioCycle-ENR enables facilities to manage reactor volume in real-time to meet nutrient removal demands while improving carbon management, reducing chemical usage, and minimizing energy consumption. 

  • Expands or contracts anoxic, low DO, and aerobic volumes in real-time  
  • Unmatched aeration turndown eliminates high DO under mixing limited conditions 
  • Smart process controls optimize BNR under dynamically changing conditions  

BioCycle-ENR Technology Explainer Video

BioCycle-ENR adjusts the FlexZone volume to match the anoxic, low DO, or aerobic needs to meet treatment objectives. BioMix Compressed Gas Mixing is integrated with diffused aeration in the FlexZone system to allow for concurrent operation, as needed, during mixing limited conditions. Through online process instrument feedback, the master control panel automatically adjusts operating parameters to optimize biological phosphorus removal, nitrification and denitrification, alkalinity recovery, and energy savings. 

BioCycle-ENR empowers the utility to plan for changing design conditions by matching the reactor environment to real-time demands. The process enables effective carbon management by preventing over-aeration and thus creating environments that foster denitrification to reduce carbon and fermentation to improve bio-P, resulting in minimized chemical consumption. BioCycle-ENR addresses diurnal and seasonal loading conditions in real-time by expanding or contracting anoxic, low DO, and aerobic volumes to accommodate current and future nutrient removal requirements. 

Unparalleled Flexibility

BioCycle-ENR can be designed for greenfield treatment facilities or integrated into facility upgrades utilizing existing equipment, including diffusers, blowers, and instrumentation. The process can be designed to easily retrofit conventional activated sludge processes, oxidation ditches, sequencing batch reactors, and BNR facilities. Independent aeration and mixing operation combined with automated process environment control allow the process to match the required volumetric environments to influent flows and loads throughout various operating conditions over the design life of the facility.

Energy Efficiency

Smart process controls and independent mixing and aeration prevent over-aeration and wasted energy. To eliminate mixing limited conditions, SyncroMix provides simultaneous operation of mixing and aeration, further reducing energy consumption by matching oxygen supply with demand and using supplemental mixing to keep solids suspended. BioCycle-ENR offers unmatched aeration turn-down capability to provide optimal operation from day one through the design life of the plant.  

Straightforward Operation

BioCycle-ENR automatically adapts operation to ensure treatment objectives are met. The process offers minimal maintenance of in-tank components and easy access to out-of-tank equipment. BioCycle-ENR eliminates the restrictive hydraulic head loss of sequencing batch reactor technology, large footprint requirements of oxidation ditch technology, and limitations of separate fixed process zones associated with conventional activated sludge processes.