It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Aeration Equipment

Strip Diffusers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Part of a trusted fine bubble aeration portfolio, Sanitaire® strip diffusers provide high efficiency over a large airflow range and deliver operational savings with field-replaceable membranes.

  • Easy field replacement of membranes makes maintenance more feasible and delivers cost savings
  • High efficiency over a large airflow range provides operational versatility
  • Ultra-low diffuser submergence extends oxygen dwell time
  • Specialised membrane perforations and robust quality control deliver low head loss
  • Extended use of diffuser body and recyclable membrane reduce carbon footprint

Designed for the challenges of wastewater treatment

The Sanitaire strip diffuser features an airtight double membrane, fitted with an air connection between the layers. Specialized perforations on the upper membrane are designed to meet wastewater aeration purposes, not just clean water testing processes. The result is high oxygen transfer efficiency (OTE) and low head loss, for less energy consumption and lower operating expenses.

The design of the strip diffuser and its grid also allow for intermittent aeration and a high turndown ratio, providing flexibility for the biological treatment process. Meanwhile, the ultra-low diffuser submergence profile provides longer oxygen dwell time.

Field-replaceable membrane for cost-effective maintenance

The membrane can be replaced without removing the diffuser body from the grid, saving significant time and cost and making maintenance much more feasible.

With the extended use of the diffuser body, as well as the use of recycled/recyclable materials, operators can not only save on costs but also help reduce their carbon footprint.

Easy installation

Sanitaire strip diffusers offer easy installation with few individual parts, small packing units, and robust designs that offer low risk of damage.

Specifications