It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Liquid Level Controls

Ambient Pressure Remote Sensor AS-5S – (Obsolete)

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

One to five probes available for multiple functions. For use on tanks and vessels vented and at atmospheric pressure only. Up to 3 probe rods can be joined for 10 ft. length. Use separator at each joint. 

  • Series-AS Ambient Remote Sensor
  • NEMA 1 Enclosure
  • Maximum Temperature: 120°F (49°C)
  • Maximum Pressure: 0 psig