It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Liquid Level Controls

Series RS Sensors Series-RS-X-BR-1

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

For sophisticated multi-level control in tanks, boilers and hydronic systems

  • NEMA 4X Enclosure
  • Remote sensors, which thread into the top of the boiler or tank, are available with 1, 2, 3, 4 or 5 probes of varying lengths that can easily be cut to desired set points
  • Probe lengths 12 – 72″ (2.5 – 183cm) in 12″ (2.5cm) increments (purchased separately)
  • Control, remote sensor and probe(s) must be ordered separately. Order Spacer S-4 when 2 or more probes greater than 36″ (914mm) will be used
  • No blow down required
  • Maximum Temperature 406°F (208°C)
  • Maximum Pressure 250 psig (17.6 kg/cm)