It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Low Water Cut Offs (LWCO)

Series 61 – Low Water Cut-Offs

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

For residential and commercial low pressure steam boiler applications and boilers of any steaming capacity.

  • Adjustable BX outlet for easy installation
  • Dual precision switches for dependable operation of the low water cut-off and alarm or electric water feeder
  • Packless bellows
  • 1″ NPT equalizing pipes and blow down valve required
  • Maximum steam pressure 20 psi (1.4 kg/cm2)