It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Water Feeders

Make-Up Water Feeder Series 847

  • is the minimum order quantity for this product. Please check quantity and add to cart again.
  • For receiver tanks in commercial or industrial applications
  • Mounts directly on the receiver, eliminating need for equalizing connections
  • Quick-change replaceable cartridge valve and strainer
  • Proportional feed action
  • Mounting Flange – six 7⁄16″ (11.1mm) bolt holes on a 53⁄4″ (146mm) bolt circle

Model 847

  • Maximum supply pressure 150 psi (10.5 kg/cm2)
  • Maximum inlet water temperature 120°F (49°C)
  • Maximum receiver pressure 25 psi (1.8 kg/cm2)