It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Tapping Sleeves

Mechanical Joint (MJ) Tapping Sleeve

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt

Mechanical Joint (MJ) Tapping Sleeve outlet is available on any style of tapping sleeve.

  • The MJ Outlet allows the user to tap pipe, utilizing a standard MJ x MJ valve in lieu of a specialty tapping valve
  • This outlet allows the user to combine valve inventory to a single valve, reduce installation time and save money
  • The heavy mechanical joint flange is fixed in place to make installation easier, while reducing the chance of injuries during the tapping operation

Smith-Blair Tapping Sleeves consist of two sections of heavy welded steel that bolt together on the pipe and seal against a concave wedge gasket around the tap opening. The outlet half has a recessed flat-faced flange to mate with standard tapping valves MSS SP 60 up through 12-inch size-on-size. For tap sizes 14-inch and above, flanges can be furnished to accommodate the valve requirements.

Application: Taps utilizing standard MJ valve.