It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Tapping Sleeves

632 Tapping Sleeve

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt

Smith-Blair’s 632 Tapping Sleeves consist of two sections of heavy welded steel which bolt together on the pipe and seal against a concave wedge gasket around the tap opening.

  • Reduces Inventory: The built-in range means one sleeve fits a range of pipe ODs.
  • Time Saving: A normal crew can install and complete tap in less time than it takes to install other types of sleeves.
  • Ease of Installation: No caulking, welding or special tools are needed. A wrench to tighten bolts is the only tool required to install sleeve on pipe.
  • Reinforces Pipe Sleeve design: directly reinforces pipe without need of shims or pads and weighs less than heavy cast iron sleeve.
  • Non-Standard Sizes Available: Sleeves with heavy flanges or for non-standard size pipe are available on request.

Smith-Blair Tapping Sleeves consist of two sections of heavy welded steel that bolt together on the pipe and seal against a concave wedge gasket around the tap opening. The outlet half has a recessed flat-faced flange to mate with standard tapping valves MSS SP 60 up through 12-inch size-on-size. For tap sizes 14-inch and above, flanges can be furnished to accommodate the valve requirements.