It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Couplings

EZWR MAXI-GRIP EZ-W Restrained Reducing Coupling

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt

Smith-Blair’s EZ-W Restrained Flanged Coupling Adapters are ideal for connecting and restraining most types of flange fittings to IPS and DIPS, HDPE, PVC or Steel pipe. 

  • Available in IPS and DIPS 4”-8”.
  • Special laying lengths available.
  • Stab fit means no disassembly of the coupling end is required to install.

Smith-Blair EZ-W Restraint Couplings for water service are designed with push on gaskets and engineered to simplify installation, restrain the pipe joint and ensure a tight seal. EZ-W Couplings can be used to connect IPS PE to steel pipes 1" through 12" diameters and ductile iron to IPS PE, PVC or steel pipe, 3", 4", 6", 8" and 12".