It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Restraints

111 Cam-Lock™

Discontinued product
This item has been replaced by

471 Pipe-Lock Joint Restraint Coupling

Xylem's Smith-Blair 471 Pipe-Lock restraint coupling is a fabricated steel restraint coupling that joins and restrains a plain-end ductile iron pipe to...
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Cam-Locks are wedges in a pivoting linkage used to lock a fitting onto a piece of pipe. As wedges are tightened down in the installation, specially designed "breakaway" nuts twist off, leaving the restraint permanently engaged with the pipe.

  • Fewer wedges for time-saving installations
  • Breakaway nuts twist off at approximately 45-60 ft.-lbs., leaving cam engaged with pipe
  • Lower torque requirement to fully actuate bolts
  • Multi-Seal MJ Gasket available in 4"-12" Steel
  • Corrosion resistant
  • Secondary hex shank for easy removal and re-installation

Smith-Blair Cam-Lock Joint Restraints save labor by providing superior restraint with fewer wedges and install on IPS size PVC without modifications. The Cam-Lock's lower bolt torque and wider wedges reduce pipe stress. Cam-Lock Features include color-coded nuts and wedges, epoxy coating, visible wedge engagement and longer T-bolts. Available in sizes 3" through 24".

Restraining pipe ends in mechanical joints fittings. A mechanical joint joins pipes or fittings together by the use of lugs and bolts.