A wide range repair clamp with double the range of Smith-Blair's standard 261 repair clamp delivering the convenience of handling more applciations with fewer product sizes.
Smith-Blair Full Circle Repair Clamps consist of one or more stainless steel band sections to which cast or fabricated lugs are securely attached. The lugs accommodate bolts and nuts when mounting the clamp on pipe. Full Circle Repair Clamps have a full encirclement, tapered, overlapping, gridded gasket with a flush mounted, bonded, stainless steel bridge plate to span the band opening between the lugs. This provides a full circumferential seal on the pipe.
Pipe Applications: Carbon Steel, Stainless Steel, Ductile Iron, PVC, Asbestos Cement, Copper, Aluminum.