It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

266 Single Band Fab Stainless Steel

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt
  • Full circumference single or multiple section stainless steel bands are available in 7 1/2”, 10”, 15”, 20” and 30” widths to fit virtually all types and sizes of pipe up to 12” in diameter.
  • All weldments including studs, sidebars and fingers are constructed of premium grade stainless steel to minimize the possibility of corrosion.
  • Smith-Blair’s exclusive “C” shaped keeper bar permits fast run-down of nuts against the clamps weldments while equalizing tension along the full length of the clamp.
  • Bridge plate flush mounted and bonded to the gasket assures even distribution of gasket pressure and prevents crimping.
  • Gridded, tapered, overlapping gasket design offers excellent full curcumferential sealing and full adjustment to rough pipe surfaces.
  • A special high-strength ductile iron alloy lug utilizes a strength efficient computer-aided design that’s not only stronger, but also lighter and easier to install. Lugs are Flexi-Coat epoxy coated.
  • Drop-in, self-securing bolts eliminate loose parts, save time and make installation possible with only one wrench.
  • Lugs with mutually supporting sliding fingers to assure proper bolt alignment while tightening. Permits maximum torque without bending of bolts.
  • The band locking system uses a unique lug core design and a band hemming process that resists pull-out and provides maximum band retention.

Smith-Blair® Single Band Full Circle® All Stainless Steel Repair Clamps are an effective and economical means for fast, long lasting repair on many types of damaged pipe up to 12” in diameter.

The combination of premium grades of stainless steels used in Smith-Blair Clamp Couplings brings a degree of corrosion resistance to the marketplace.